Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 16.125 | |
| Product height mm | 409.575 | |
| Product length in | 16.125 | |
| Product length mm | 409.575 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 10.750 | |
| Product width mm | 273.05 | |
| Sub brand | AIRFLEX | Airflex |
