Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Combination clutch brake
404143-0133
16CB500CL/12CSA200 COMB 2.3742 2.3760
404143-0133
Where to buy
Export PDF
Tools
Add to comparison
404143-0133
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
16.125
Product height mm
409.575
Product length in
16.125
Product length mm
409.575
Product width in
10.750
Product width mm
273.05
Sub brand
AIRFLEX
Airflex