Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Combination clutch brake
404660
DRUM, 14CB400 9CSA200 COMBO
404660
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
404660
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.000
Product height mm
355.600
Product length in
14.000
Product length mm
355.600
Product width in
9.812
Product width mm
249.225
Sub brand
AIRFLEX
Airflex