Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COMBINATION DRUM CASTING | Combination Drum Casting |
| Product height in | 9.230 | |
| Product height mm | 234.442 | |
| Product length in | 9.230 | |
| Product length mm | 234.442 | |
| Product Material | ALLOY IRON | Alloy Iron |
| Product width in | 7.250 | |
| Product width mm | 184.15 | |
| Sub brand | AIRFLEX | Airflex |