4CB-CS INTEG DRUM
407854
Tools407854 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product Material | Gray Cast Iron |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Sub brand | Airflex |