Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Combination clutch brake
408376-0001
SPIDER, 11.5VC 14CB400 1.8750/1.8800
408376-0001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
408376-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
20.000
Product height mm
508.000
Product length in
20.000
Product length mm
508.000
Product width in
4.469
Product width mm
113.513
Sub brand
AIRFLEX
Airflex