Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FLYWHEEL CASTING | Flywheel Casting |
| Product height in | 45.500 | |
| Product height mm | 1155.700 | |
| Product length in | 45.500 | |
| Product length mm | 1155.700 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 7.500 | |
| Product width mm | 190.5 | |
| Sub brand | AIRFLEX | Airflex |