FLYWHEEL B SEC 3 REQ
500949-0023
Tools500949-0023 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 27.000 |
| Product height mm | 685.800 |
| Product length in | 27.000 |
| Product length mm | 685.800 |
| Product Material | Gray Cast Iron |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |