F/W B SEC,6
500963-0012
Tools500963-0012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 40.000 |
| Product height mm | 1016.000 |
| Product length in | 40.000 |
| Product length mm | 1016.000 |
| Product Material | Gray Cast Iron |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |