Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 36.620 |
| Product height mm | 930.148 |
| Product length in | 36.620 |
| Product length mm | 930.148 |
| Product Material | Gray Cast Iron |
| Product width in | 18.250 |
| Product width mm | 463.55 |
| Sub brand | Airflex |