Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Combination clutch brake
501377-0108
DRUM, 24CB 18CS COMBO 3.7401/3.7415
501377-0108
Where to buy
Export PDF
Tools
Add to comparison
501377-0108
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.125
Product height mm
612.775
Product length in
24.125
Product length mm
612.775
Product width in
12.375
Product width mm
314.325
Sub brand
AIRFLEX
Airflex