Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 24.125 |
| Product height mm | 612.775 |
| Product length in | 24.125 |
| Product length mm | 612.775 |
| Product Material | Gray Cast Iron |
| Product width in | 12.375 |
| Product width mm | 314.325 |
| Sub brand | Airflex |