Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flywheel Casting |
| Product height in | 62.620 |
| Product height mm | 1590.548 |
| Product length in | 62.620 |
| Product length mm | 1590.548 |
| Product Material | Gray Cast Iron |
| Product width in | 9.000 |
| Product width mm | 228.6 |
| Sub brand | Airflex |