24CB-18CS COMB DR CSTG-product-details

24CB-18CS COMB DR CSTG

501390-32


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsDrum Casting
Product height in24.730
Product height mm628.142
Product length in24.730
Product length mm628.142
Product MaterialGray Cast Iron
Product width in13.120
Product width mm333.248
Sub brandAirflex