F/W B SEC,3
501466-0011
Tools501466-0011 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flywheel |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 16.000 |
| Product width mm | 406.4 |
| Sub brand | Airflex |