Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flywheel Casting |
| Product height in | 20.500 |
| Product height mm | 520.700 |
| Product length in | 20.500 |
| Product length mm | 520.700 |
| Product Material | Gray Cast Iron |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |