Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COMBINATION DRUM CASTING | Combination Drum Casting |
| Product height in | 14.380 | |
| Product height mm | 365.252 | |
| Product length in | 14.380 | |
| Product length mm | 365.252 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 10.120 | |
| Product width mm | 257.048 | |
| Sub brand | AIRFLEX | Airflex |