Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flywheel Casting |
| Product height in | 38.900 |
| Product height mm | 988.060 |
| Product length in | 38.900 |
| Product length mm | 988.060 |
| Product Material | Gray Cast Iron |
| Product width in | 9.380 |
| Product width mm | 238.252 |
| Sub brand | Airflex |