Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FLYWHEEL CASTING | Flywheel Casting |
| Product height in | 36.370 | |
| Product height mm | 923.798 | |
| Product length in | 36.370 | |
| Product length mm | 923.798 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 9.380 | |
| Product width mm | 238.252 | |
| Sub brand | AIRFLEX | Airflex |