FLYWHEEL
515100
Tools515100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 45.000 |
| Product height mm | 1143.000 |
| Product length in | 45.000 |
| Product length mm | 1143.000 |
| Product width in | 7.000 |
| Product width mm | 177.800 |
| Sub brand | Airflex |