Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 54.500 | |
| Product height mm | 1384.300 | |
| Product length in | 20.150 | |
| Product length mm | 511.810 | |
| Product width in | 54.500 | |
| Product width mm | 1384.300 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |