Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Maximum speed RPM | 1500 | |
| Product height in | 33.998 | |
| Product height mm | 863.549 | |
| Product length in | 33.998 | |
| Product length mm | 863.549 | |
| Product width in | 13.120 | |
| Product width mm | 333.248 | |
| Series | DBA | DBA |
| Size | 29 | 29 |
| Sub brand | AIRFLEX | Airflex |
