Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 33.998 | |
| Product height mm | 863.549 | |
| Product length in | 33.998 | |
| Product length mm | 863.549 | |
| Product width in | 17.130 | |
| Product width mm | 435.102 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |
