Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
107205FT
BRAKE-ASSEMBLY, 129DBA W/SHIELD GUARD
107205FT
Tools
Add to comparison
Add to comparison
107205FT
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
47.500
Product height mm
1206.500
Product length in
47.500
Product length mm
1206.500
Product width in
19.080
Product width mm
484.632
Series
DBA
Sub brand
Airflex