Danfoss Airflex Air cooled disc clutches and brakes 225DBB (RIGHT)

229DBA W/SHIELD,GUARD, W

107205JY


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity22
Maximum speed RPM1500
Product height in54.500
Product height mm1384.300
Product length in54.500
Product length mm1384.300
Product width in20.150
Product width mm511.81
SeriesDBADBA
Size2929
Sub brandAIRFLEXAirflex