Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Type | DCB | DCB |
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring Set |
| Item type | CLUTCH AND BRAKE | Clutch and Brake |
| Product height in | 46.260 | |
| Product height mm | 1175.004 | |
| Product length in | 46.260 | |
| Product length mm | 1175.004 | |
| Product material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 18.000 | |
| Product width mm | 457.200 | |
| Size | 21 | 9 |
| Sub brand | AIRFLEX | Airflex |