Product specifications
Characteristic | Value |
|---|---|
| Brake Type | DCB |
| Brand | Danfoss |
| Clutch brake application | Spring Set |
| Item type | Clutch and Brake |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 26.660 |
| Product length mm | 677.164 |
| Product material | Gray Cast Iron |
| Size | 9 |
| Sub brand | Airflex |