Product specifications
Characteristic | Value |
|---|---|
| Brake Type | DCB |
| Brand | Danfoss |
| Clutch brake application | Spring Set |
| Item type | Clutch and Brake |
| Product height in | 33.900 |
| Product height mm | 861.060 |
| Product length in | 17.300 |
| Product length mm | 439.420 |
| Product material | Gray Cast Iron |
| Product width in | 33.900 |
| Product width mm | 861.060 |
| Size | 9 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |