Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Product height in | 18.620 |
| Product height mm | 472.948 |
| Product length in | 21.500 |
| Product length mm | 546.100 |
| Product width in | 10.500 |
| Product width mm | 266.7 |
| Series | DBB |
| Size | 15 |
| Sub brand | Airflex |
