21DCB QUILL REPLACEMENT
107839
Product specifications
Characteristic | Value | Description |
|---|
| Brake type | DCB | DCB |
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring Set |
| Item type | CLUTCH AND BRAKE | Clutch and Brake |
| Product material | GRAY CAST IRON | Gray Cast Iron |
| Size | 21 | 9 |
| Sub brand | AIRFLEX | Airflex |