BRAKE-ASSEMBLY, 138DBBS
107951A
Tools107951A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 15.270 |
| Product width mm | 387.858 |
| Series | DBBS |
| Sub brand | Airflex |