Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Product height in | 44.750 | |
| Product height mm | 1136.650 | |
| Product length in | 44.750 | |
| Product length mm | 1136.650 | |
| Product width in | 15.270 | |
| Product width mm | 387.858 | |
| Series | DBBS | DBBS |
| Size | 38 | 38 |
| Sub brand | AIRFLEX | Airflex |
