Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
108100A
ASSEMBLY, 29DCB W/BUSHING S/A
108100A
Tools
Add to comparison
Add to comparison
108100A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
42.000
Product height mm
1066.800
Product length in
42.000
Product length mm
1066.800
Product width in
19.625
Product width mm
498.475
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex