Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Product height in | 52.500 |
| Product height mm | 1333.500 |
| Product length in | 52.500 |
| Product length mm | 1333.500 |
| Product width in | 21.510 |
| Product width mm | 546.354 |
| Series | FHB |
| Size | 38 |
| Sub brand | Airflex |
