Danfoss  Air cooled disc clutches and brakes 130FBH (RIGHT)

130FHB W/ SENSOR, NEW SHGUARD (GE822)

108168G


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity11
Maximum speed RPM960
Product height in45.994
Product height mm1168.248
Product length in48.200
Product length mm1224.280
Product width in20.310
Product width mm515.874
SeriesFHBFHB
Size3030
Static torque lb-in216000
Sub brandAIRFLEXAirflex