BRAKE-AIR, 121DBA
146145CP
Tools146145CP Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.498 |
| Product height mm | 673.049 |
| Product length in | 26.498 |
| Product length mm | 673.049 |
| Product width in | 10.830 |
| Product width mm | 275.082 |
| Series | DBA |
| Sub brand | Airflex |