Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Maximum speed RPM | 2300 | |
| Product height in | 25.250 | |
| Product height mm | 641.350 | |
| Product length in | 25.250 | |
| Product length mm | 641.350 | |
| Product width in | 13.690 | |
| Product width mm | 347.726 | |
| Series | DBA | DBA |
| Size | 17 | 17 |
| Sub brand | AIRFLEX | Airflex |