Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Inertia lb-sq ft | 18.0 |
| Maximum speed RPM | 2300 |
| Product height in | 25.500 |
| Product height mm | 647.700 |
| Product length in | 25.500 |
| Product length mm | 647.700 |
| Product width in | 10.690 |
| Product width mm | 271.526 |
| Series | DBA |
| Size | 17 |
| Static torque lb-in | 29300 |
| Sub brand | Airflex |
