Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Maximum speed RPM | 2300 |
| Product height in | 24.008 |
| Product height mm | 609.803 |
| Product length in | 24.008 |
| Product length mm | 609.803 |
| Product width in | 13.810 |
| Product width mm | 350.774 |
| Series | DBA |
| Size | 17 |
| Sub brand | Airflex |
