Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Product height in | 26.400 |
| Product height mm | 670.560 |
| Product length in | 13.750 |
| Product length mm | 349.250 |
| Product width in | 26.400 |
| Product width mm | 670.56 |
| Series | DBA |
| Size | 21 |
| Sub brand | Airflex |