Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Inertia lb-sq ft | 97.0 |
| Maximum speed RPM | 900 |
| Product height in | 34.000 |
| Product height mm | 863.600 |
| Product length in | 34.000 |
| Product length mm | 863.600 |
| Product width in | 15.510 |
| Product width mm | 393.954 |
| Series | DBA |
| Size | 29 |
| Static torque lb-in | 113000 |
| Sub brand | Airflex |