BRAKE-AIR, 129DBA
146162CE
Tools146162CE Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 47.500 |
| Product height mm | 1206.500 |
| Product length in | 47.500 |
| Product length mm | 1206.500 |
| Product width in | 19.080 |
| Product width mm | 484.632 |
| Series | DBA |
| Sub brand | Airflex |