Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Maximum speed RPM | 1500 |
| Product height in | 47.500 |
| Product height mm | 1206.500 |
| Product length in | 47.500 |
| Product length mm | 1206.500 |
| Product width in | 15.060 |
| Product width mm | 382.524 |
| Series | DBA |
| Size | 29 |
| Sub brand | Airflex |