BRAKE-AIR, 129DBA
146162CT
Tools146162CT Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 33.998 |
| Product height mm | 863.549 |
| Product length in | 33.998 |
| Product length mm | 863.549 |
| Product width in | 17.130 |
| Product width mm | 435.102 |
| Series | DBA |
| Sub brand | Airflex |