Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Product height in | 33.900 |
| Product height mm | 861.060 |
| Product length in | 17.300 |
| Product length mm | 439.420 |
| Product width in | 33.900 |
| Product width mm | 861.06 |
| Series | DBA |
| Size | 129 |
| Sub brand | Airflex |