BRAKE-AIR, 229DBA
146163DP
Tools146163DP Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 54.500 |
| Product height mm | 1384.300 |
| Product length in | 54.500 |
| Product length mm | 1384.300 |
| Product width in | 15.880 |
| Product width mm | 403.352 |
| Series | DBA |
| Sub brand | Airflex |