Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
146163EK
229DBA S62S1 036A1 A0A0 A0A0-S013
146163EK
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
146163EK
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Clutch brake application
SPRING SET
Spring set
Disc quantity
2
2
Inertia lb-sq ft
292.0
Maximum speed RPM
1500
Series
DBA
DBA
Size
29
29
Static torque lb-in
336200
Sub brand
AIRFLEX
Airflex