BRAKE-AIR, 229DBA
146163FD
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 47.500 |
| Product height mm | | 1206.500 |
| Product length in | | 47.500 |
| Product length mm | | 1206.500 |
| Product width in | | 22.340 |
| Product width mm | | 567.436 |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |