Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Product height in | 26.000 | |
| Product height mm | 660.400 | |
| Product length in | 26.000 | |
| Product length mm | 660.400 | |
| Product width in | 9.120 | |
| Product width mm | 231.648 | |
| Series | DC | DC |
| Size | 21 | 21 |
| Sub brand | AIRFLEX | Airflex |
