21DCB CL/BR ASSY W/MANIF
146220P
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 26.000 |
| Product height mm | | 660.400 |
| Product length in | | 26.000 |
| Product length mm | | 660.400 |
| Product width in | | 9.120 |
| Product width mm | | 231.648 |
| Series | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |